RACO
4 in. Round Ceiling Rated Box, 2-1/8 in. Deep
Image of 299 4 in. Round Ceiling Rated Box, 2-1/8 in. Deep
Image of 299 4 in. Round Ceiling Rated Box, 2-1/8 in. Deep
play
360 View
Image of 299 4 in. Round Ceiling Rated Box, 2-1/8 in. Deep
+2
Image of 299 4 in. Round Ceiling Rated Box, 2-1/8 in. Deep

4 in. Round Ceiling Rated Box, 2-1/8 in. Deep

Brand: Raco

Catalog ID: 299

4 in. Round Ceiling Rated Box, 2-1/8 in. Deep, Five 1/2 in. KO's

  • Constructed of pre-galvanized steel
  • No protruding ground screw or fan mounting screws allows easy installation
  • Steel cover protects wires from damage, paint, and drywall compound during installation
  • Maximum support load for ceiling fans 70 lbs. and 150 lbs. for static light fixtures
  • #10-32, 1 in. long ceiling fan screws provided and provision for #8-32 fixture mounting screw
  • Easy to follow instructions and mounting hardware included
  • Supplied with five 1/2 in. knockouts
  • 22.4 cu. in. capacity

General

Bracket Type

No Bracket

Catalog Number

299

Ceiling Fan Rated

Yes

Color

Gray

Drawn or Welded

Drawn

Fixture Type

Ceiling;Light

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Product Family

Ceiling Fan Support Boxes & Braces

Product Type

Steel Boxes and Covers

Size

4 in

Type

Box

UPC

050169002995

Dimensions

Actual Depth

2.56 in

Ceiling Fan Lbs.

70 lb

Cubic Capacity

22.4 cu.in

Depth

2.125 in

Fixture Lbs.

150 lb

Height

4.25 in

Raised Ground

Yes

Size

4 in

Weight

0.9 lb

Width

4.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

6

Packaging Type

No Packaging

Pallet Quantity

1152